Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: aseptic molded seal (EPDM, FKM, silicone)
Field of application
Promag H is the preferred sensor for hygienic applications in the food and beverage and life sciences industries. With its straightforward hard- and software design, Promag H 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
For applications with sanitary requirements.
Device properties
Liner made of PFA
Sensor housing made of stainless steel (3-A, EHEDG)
Wetted materials CIP-/SIP-cleanable
System integration with HART, Modbus RS485
Flexible operation with app and optional display
Benefits
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross section constriction
Maintenance-free – no moving parts
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen
Simple, time-saving commissioning – guided parameterization in advance and in the field
Integrated verification – Heartbeat Technology
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promag H 10
English version - 10/2022
Electromagnetic flowmeter
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.8 MB
File name:
TI01578DEN_0222-00.pdf
-
-
-
Metrology
Product family: Promag D, Promag H, Promag P, Promag W
Russian version - 08/2022
Product root: 5DBB-, 5HBB, 5PBB, 5WBB Region: Russia Approval agency: Rosstandart Approval number: 86613-22 Metrology type: Metrology
Language:
Russian
Version:
31/08/2022
File size:
7.9 MB
File name:
86613-22.pdf
-
-
-
Technical Information (TI)
Proline Promag H 10
Electromagnetic flowmeter
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.8 MB
File name:
TI01578DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
4.4 MB
File name:
BA02068DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag H 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.8 MB
File name:
BA02071DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.5 MB
File name:
GP01157DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.6 MB
File name:
GP01158DEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
HART transmitter
with electromagnetic sensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.2 MB
File name:
KA01497DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline Promag H
Electromagnetic sensor
EN 01/08/202201/07/202101/02/2017Language:
English
Version:
01/08/2022
File size:
822.2 KB
File name:
KA01289DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
Modbus RS485 transmitter
with electromagnetic sensorEN 03/10/202201/08/202101/07/2021Language:
English
Version:
03/10/2022
File size:
2.6 MB
File name:
KA01499DEN_0322-00.pdf
-
-
-
Installation Instructions (EA)
Replacing the cable for the Sensor
Promag 10
EN 02/08/2021Language:
English
Version:
02/08/2021
File size:
867.5 KB
File name:
EA01352DA2_0121.pdf
-
-
-
Installation Instructions (EA)
EA Alteration of the display module
Proline 10
EN 15/03/202403/10/202201/04/2022Language:
English
Version:
15/03/2024
File size:
874.5 KB
File name:
EA01362DA2_0324-00.pdf
-